TRACe<n>:APD:INPUT <char>

(Read-Write) Sets the Amplitude Probability Distribution (APD) statistics trace inputs (HISTogram | CCDF).

See also, MEAS, CISP:BAND, FREQ:AXIS:LOG, BAND:APD:RES, BAND:EMI:RES, BAND:EMI:AUTO, BAND:APD:AUTO, SWE:EMI:DWEL, SWE:APD:DWEL,  EDET:TRAC .

Relevant Modes

EMI (Opt 361)

Parameters

 

<n>

Trace number of data to be returned.

Choose from 1 through 4. But, traces 3 and 4 default to the same data settings as Traces 1 (CCDF) and 2 (Histogram).

If unspecified, <n> is set to 1.

<char>

Type of data to return.  Choose from:

HISTogram- Displays data as a histogram.  

CCDF - Displays the CCDF generated from the histogram data.   

Examples

TRACE1:APD:INPUT HIST 'Sets trace 1 to HISTogram.

TRAC2:APD:INPUT CCDF 'Sets trace 2 to CCDF.

TRAC:APD:INPUT CCDF 'Assumes trace is set to 1 and changes trace 1 to CCDF (default).

Return Type

character

Default

1 - CCDF


Last modifiedLast Modified:

22-044-2026

New command